??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKT M-PK-3
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BKT M-PK-3
VERF
Availability
Available
BC
Order code
BAM0122
TC
Artikelbezeichnung
BKT M-PK-3
PX
Product view
46700_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Principle of operation = Lens, Version = Add-on lens f= 28 mm, Use = for photoelectric contrast sensors BKT, for photoelectric contrast sensors BKT 67M, Dimension = Ø 33 x 48.5 mm, Material sensing surface = Glass, Sensing surface = convex, 1 aperture, Mounting part = Thread M20x0.7
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.